


FUR-36F
Universal Routing Kit for 36F Loose Tube Cable
General Specifications
Product Number | FUR-36F |
Environment | Indoor |
Product Type | Fan-out Kits |
Fanout Type | Routing Kit |
Cable Type | ALTOS HD and MiniXtend Loose Tube Cables |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fan-Out Tubing Color | Clear |
Fiber Count | 36 |
Fibers per Buffer Tube | 36 |
Mechanical Specifications - Fan-Out Kit
Furcation Length | 59 in |
Tubing Length | 1499 mm (59.02 in) |
Ordering Information
Package Contents | Fan-out top, fan-out bottom, fan-out tubing |
Units per Delivery | 1/1 |
Reducing complexity
36 Fiber break out to 12 Fiber
Snap-together furcation
Eliminates epoxy
Fiber routing capabilities
Fusion Splicing
Direct Termination
Direct Termination