

CAB-DR2009SGN
Cabinet Accessories Cabinet 20x9 Doors, Long, Glass
General Specifications
Product Number | CAB-DR2009SGN |
EAN Code | 4042673688563 |
Product Type | Cassettes |
Accessory Type | Centrix™ |
Fiber Category | Single-mode (OS2) |
Application | Data Center LAN/SAN |
Splice option | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Splice Tray Type | EDGE™ splice cassette with organizers |
Housing Type | Cassettes |
Panel or Module Type | EDGE™ |
Splice Protectors Type | Crimp Splice Protection |
Fiber Capacity | 12 |
Number of Splice Protectors | 12 |
Number of Adapters per Panel | 6 |
Adapter Color Front | Blue |
Number of pigtails | 12 |
Pigtail Length | 1.5 m |
Design - Adapter
Housing Color | Blue |
Adapter Type | LC Duplex Shuttered |
Insert | Ceramic |
Shuttered adapter | Yes |
Connector Specs
Polish | UPC |
Connector Type | LC Duplex |
Ferrule Material | Ceramic |
Dimensions
Weight | 0.08 kg |
Ordering Information
Shipping Weight | 0.13 kg |
Module Capacity | 12 |
Units per Delivery | 1/1 |