


CAB2DR2218SGN
Cabinet Accessories Door set 2200mm, 2x 600mm swinging with window + 1x 600mm hanging, long
General Specifications
Product Number | CAB2DR2218SGN |
Accessory Type | Centrix™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Gray |
Dimensions
Height | 2400 mm |
Weight | 60 kg |
Ordering Information
Shipping Weight | 100 kg |
Units per Delivery | 1/1 |