Cab2JG
Cabinet Accessories Cabinet Jumper Guide Plate, 16 Separator Plate
Spécifications générales
| Référence du produit | Cab2JG |
| Product Type | Centrix™ |
| Accessory Type | Centrix™ |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Number of Ports | 12 |
Design - Adapter
| Housing Color | Green |
| Adapter Type | E2000 |
Connector Specs
| Polish | APC |
| Connector Type | E2000 |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |