EDGE8-01U-TRAY
EDGE8® Hardware Accessories EDGE8-01U tray kit, 12-pack, POS 01 to 02
You might also be interested in
General Specifications
| Product Number | EDGE8-01U-TRAY |
| Brand | EDGE8 |
| Product Type | Accessories |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Accessories |
Dimensions
| Height | 10 mm |
| Width | 432 mm |
Ordering Information
| Package Contents | Housing tray packs, fits into EDGE or EDGE8 housings 12 trays six sets of 1-2 labeled trays |
| Shipping Weight | 0.6 kg |
| Units per Delivery | 1/1 |
| Shipping Height | 64 mm |
| Shipping Width | 489 mm |
| Shipping Depth | 343 mm |