PF4PRBLTCVR19DQ
Rack Accessory Rack Base Bolt Cover, platinum
General Specifications
| Product Number | PF4PRBLTCVR19DQ |
| Product Type | Frames and Cable Managers |
| Mounting Type | Rack-mount |
| Application | Data Center, Local Area Network (LAN), Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 89 mm |
| Weight | 1.13 kg |
Ordering Information
| Package Contents | Rack Base Bolt Cover |
| Shipping Weight | 1.6 kg |
| Units per Delivery | 1/1 |