CTX-CAB-F2009PGLAB
Centrix™ Front Access Cabinet Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
通用规范
| 产品编码 | CTX-CAB-F2009PGLAB |
| Product Type | Centrix™ |
| Access Type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Preterminated | Yes |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Design
| Cable Entry Direction | Left |
尺寸
| 高度 | 2200 mm |
| 宽度 | 900 mm |
| 深度 | 300 mm |
| Weight | 90 kg |
订购信息
| Shipping Weight | 110 kg |
| 高度单位 | 36 U |
| 每次交付的单元数 | 1/1 |
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)