

CTX-CAB-F7F09PGLAB
Centrix™ Front Access Cabinet Single Cabinet, H2200xW900x D300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
General Specifications
Product Number | CTX-CAB-F7F09PGLAB |
产品类型 | Centrix |
接入类型 | 前面接入 |
安装类型 | Rack / Cabinet Solution |
熔接选项 | 是 |
Preterminated | 是 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
设计
电缆引入方向 | 左 |
Dimensions
Height | 2300 mm |
Width | 900 mm |
Depth | 300 mm |
Weight | 115 kg |
Ordering Information
Shipping Weight | 135 kg |
Height Unit | 40 U |
Units per Delivery | 1/1 |
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4m)