CX4U816246C-UF001B
Centrix™ Stubbed Housing 288 F using (12) 24 SC APC cassettes, SM, FREEDM® LT indoor/outdoor gel-free cable, 16 m
Especificaciones generales
| Número del producto | CX4U816246C-UF001B |
| Product Type | Housings |
| Environment | Indoor/Outdoor |
| Fiber Category | Single-mode (OS2) |
| Access Type | Rear access right |
| Cable type stubbed | FREEDM® Loose Tube, Gel-Free, Indoor/Outdoor |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 288 |
| Cable entry type | Right-Rear |
| Cable Entry Direction | Right-rear bottom, horizontal |
| Number of Ports | 288 |
Design - Adapter
| Adapter Type | SC APC |
Mechanical Specifications
| Cable Length | 16 m |
Connector Specs
| Polish | APC |
Dimensions
| Height | 178 cm |
| Width | 52.1 cm |
| Depth | 305 cm |
| Weight | 22.7 kg |
Ordering Information
| Height Unit | 4 U |
| Shipping Weight | 24.9 kg |
| Shipping Height | 61 cm |
| Shipping Width | 106.7 cm |
| Shipping Depth | 1067 cm |
| Units per Delivery | 1/1 |