text.skipToContent text.skipToNavigation

CX4U831246C-QZ001R

Centrix™ Stubbed Housing  288 F using (12) 24 SC APC cassettes,Rocket Ribbon Indoor/Outdoor, 31 m

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number CX4U831246C-QZ001R
Product Type Housings
Environment Indoor/Outdoor
Fiber Category Single-mode (OS2)
Access Type Front access right
Cable type stubbed Indoor Corning® RocketRibbon® Riser/LSZH (Gel-Free)
Mounting Type Rack-mount 
Application Carrier Networks,  Central Office,  Fiber to the Premises 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 288
Cable entry type Right-Front
Cable Entry Direction Right-Front
Number of Ports 288
Design - Adapter
Adapter Type SC APC
Mechanical Specifications
Cable Length 31 m
Connector Specs
Polish APC
Ordering Information
Height Unit 4 U
Units per Delivery 1/1