

CX4WW1636A9-UF003R
Centrix™ Stubbed Housing 432 F using (12) 36-port LC UPC cassettes, FREEDM™ LT indoor/outdoor gel-free cable, 16 m
General Specifications
Product Number | CX4WW1636A9-UF003R |
Product Type | Housings |
Environment | Indoor/Outdoor |
Fiber Category | Single-mode (OS2) |
Access Type | Front access right |
Cable type stubbed | FREEDM® Loose Tube, Gel-Free, Indoor/Outdoor |
Mounting Type | Rack-mount |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 432 |
Cable entry type | Right front |
Cable Entry Direction | Right-front, horizontal |
Number of Ports | 432 |
Design - Adapter
Adapter Type | LC UPC |
Mechanical Specifications
Cable Length | 16 m (52.48 ft) |
Connector Specs
Polish | UPC |
Dimensions
Height | 178 cm |
Width | 52.1 cm |
Depth | 305 cm |
Weight | 22.7 kg |
Ordering Information
Shipping Weight | 24.9 kg |
Height Unit | 4 U |
Units per Delivery | 1/1 |
Shipping Height | 61 cm |
Shipping Width | 106.7 cm |
Shipping Depth | 1067 cm |