CX4WW20036B3-D9001R
Centrix™ Stubbed Housing 432 F using (12) 36 LC APC cassettes, LSZH (OS2) indoor cable, 200 m
Especificações gerais
| Número do produto | CX4WW20036B3-D9001R |
| Product Type | Housings |
| Environment | Indoor |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front access right |
| Cable type stubbed | MIC® Tight-Buffered Cable, Riser, Plenum |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 432 |
| Cable entry type | Right front |
| Cable Entry Direction | Right-front, horizontal |
| Number of Ports | 432 |
Design - Adapter
| Adapter Type | LC APC |
Mechanical Specifications
| Cable Length | 200 m |
Connector Specs
| Polish | APC |
Ordering Information
| Height Unit | 4 U |
| Units per Delivery | 1/1 |