text.skipToContent text.skipToNavigation

WCH-CLSSC-12P

Classic Wall-Mountable Connector Housing (WCH-CLSSC-12P)  Holds 12 CCH connector panels

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number WCH-CLSSC-12P
Product Type Wall-Mountable Hardware
Mounting Type Wall-Mountable 
Application Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Type WCH
Locking Availability Provider door
Number of Panels per Housing 12
Panel or Module Type CCH
Connector Specs
Housing Color Black
Dimensions
Height 347.2 mm
Width 576.1 mm
Depth 139.5 mm
Ordering Information
Shipping Weight 4.62 kg
Units per Delivery 1/1
Shipping Height 432 mm
Shipping Width 667 mm
Shipping Depth 264 mm
Interconnect and cross-connect capabilities
Variety of applications
Drop-down access door
Allows for temporary work area during installation
Jumper routing guides
Easy fiber management
Field-installable lock kit (optional)
Additional security
Rugged metal construction
Durability