EDGE-04U-FP
EDGE™ Housing, FX 4 rack units, holds 32 EDGE™ Solutions Modules or Panels
通用规范
| 产品编码 | EDGE-04U-FP |
| Product Type | Housings |
| Application | Data Center |
| Brand | EDGE |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Modules | 32 |
| Number of Panels/Cassettes per Housing | 32 |
| Fiber Density per Unit | 384 |
| Housing Type | EDGE |
| Panel or Cassette Type | EDGE |
| Panel or Module Type | EDGE |
| Fiber Capacity | 384 |
Design - Adapter
| Housing Color | Silver |
Dimensions
| Height | 178 mm |
| Width | 432 mm |
| Depth | 434 mm |
Ordering Information
| Module Capacity | 32 |
| Height Unit | 4 U |
| Package Contents | EDGE™ Fixed 4U Housing, Installation Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Vecro Strap |
| Shipping Height | 320 mm |
| Shipping Width | 567 mm |
| Shipping Depth | 346 mm |
| Units per Delivery | 1/1 |