

EDGE-01U-FP
EDGE™ Housing, FX 1 rack unit, holds 8 EDGE™ solutions modules or panels
Especificações gerais
Número do produto | EDGE-01U-FP |
Product Type | Housings |
Access Type | Front access |
Lockable | No |
Mounting Type | Rack-mount |
Application | Data Center |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Lockable | No |
Cabinet Fiber Capacity | 96 |
Number of Modules | 8 |
Number of Panels/Cassettes per Housing | 8 |
Cable Entry Direction | Rear |
Housing Type | EDGE™ |
Panel or Cassette Type | EDGE™ |
Panel or Module Type | EDGE™ |
Fiber Capacity | 96 |
Design - Adapter
Housing Color | Silver |
Dimensions
Height | 43 mm |
Width | 488 mm |
Depth | 439 mm |
Weight | 3.4 kg |
Ordering Information
Package Contents | EDGE™ Fixed 1U Housing, Installation Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Vecro Strap |
Shipping Weight | 4.4 kg |
Module Capacity | 8 |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Trunk Capacity | 12 (size 1 or 2) |
Shipping Height | 152 mm |
Shipping Width | 584 mm |
Shipping Depth | 470 mm |