

EDGE-FZB-04U
EDGE™ Housing, FX 4 rack units, holds 32 EDGE Solutions Modules or Panels
General Specifications
Product Number | EDGE-FZB-04U |
Product Type | Housings |
Application | Data Center LAN/SAN |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Modules | 32 |
Number of Panels/Cassettes per Housing | 32 |
Fiber Density per Unit | 384 |
Housing Type | EDGE™ |
Panel or Cassette Type | EDGE™ |
Panel or Module Type | EDGE™ |
Fiber Capacity | 384 |
Design - Adapter
Housing Color | White |
Dimensions
Height | 241 mm |
Width | 527 mm |
Depth | 527 mm |
Ordering Information
Package Contents | EDGE™ Fiber Zone Box, Installation Guide, UCC Kit, Laser Warning Label |
Shipping Weight | 17.8 kg |
Units per Delivery | 1/1 |
Trunk Capacity | 48 (size 1 or 2, double stack cradle) |
Shipping Height | 356 mm |
Shipping Width | 656 mm |
Shipping Depth | 643 mm |