

SCH-01C
Single Cassette Housing (SCH) Wall-mountable, holds one CCH Splice Cassette, black
Especificaciones generales
Número del producto | SCH-01C |
Product Type | Wall-Mountable Hardware |
Access Type | Front access |
Mounting Type | Wall-Mountable |
Application | Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Panels/Cassettes per Housing | 1 |
Cable Entry Direction | Top / Bottom |
Panel or Cassette Type | CCH |
Panel or Module Type | CCH |
Splice Tray Options | CCH Pigtailed Splice Cassette (CCH-CS) |
Fiber Capacity | 24 |
Design - Adapter
Housing Color | Black |
Connector Specs
Housing Color | Black |
Dimensions
Height | 168 mm |
Depth | 668 mm |
Weight | 1.5 kg |
Ordering Information
Package Contents | Single Cassette Housing, Installation Guide |
Shipping Weight | 2.09 kg |
Units per Delivery | 1/1 |
Shipping Height | 20 cm |
Shipping Width | 38.7 mm |
Shipping Depth | 101 cm |
Small wall-mount housing for pre-term or field term
Minimal mounting space required, Box-in-a-Box
Metal housing with smooth, black powder coat finish
Durability with better label adhesion
LANscape® Solutions
Complexity reduction and CCH splice cassette availability