

SWT4-4-6C000-SB0KW-S
Small Wall Terminal (SWT) 4 F, kit, both cable entries included, single pack
You might also be interested in
General Specifications
Product Number | SWT4-4-6C000-SB0KW-S |
EAN Code | 4056418138923 |
Product Type | Outlets |
Access Type | Front access fixed |
Lockable | No |
Mounting Type | Wall-Mountable |
Application | Field Connectorization, Preterminated cables |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 4 |
Cable entry type | From behind, top and bottom |
Number of Adapters | 4 |
Housing Type | Outlets |
Design - Adapter
Housing Color | White |
Adapter housing color port 1 | Green |
Housing Material | Plastic |
Keyed adapter | No |
Shuttered adapter | No |
Adapter Type | SC APC |
Optical Specification - Hardware
Pigtail reflectance | -65 dB |
Dimensions
Length | 114 mm |
Height | 103 mm |
Width | 75 mm |
Depth | 25 mm |
Weight | 1 kg |
Ordering Information
Shipping Weight | 0.1 kg |
Units per Delivery | 1/1 |