text.skipToContent text.skipToNavigation

SWT4-4-BS000-SB3KW-S

Small Wall Terminal (SWT)  4 F, with green shutter, kit, both cable entry included, single pack

Contact Distributor for Lead Time
You might also be interested in
General Specifications
Product Number SWT4-4-BS000-SB3KW-S
Product Type Outlets
Access Type Front access fixed
Mounting Type Wall-Mountable 
Application Preterminated cables 
Installation Methods Splicing 
Standards
Fiber Standards ITU-G.657.A1 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 4
Splice Tray Type Integrated splice tray
Additional cable number reachable with accessories 1
Maximum cable number in basic unit with accessories 1
Cable entry type From behind, top and bottom
Number of Splice Trays 1
Number of Adapters 2
Housing Type Outlets
Design - Adapter
Housing Color White
Adapter housing color port 1 Green
Housing Material Plastic
Keyed adapter No
Shuttered adapter Yes
Adapter Type LC APC
Optical Specification - Hardware
Pigtail reflectance -65 dB
Connector Specs
Polish APC
Dimensions
Length 114 mm
Height 103 mm
Width 75 mm
Depth 25 mm
Weight 1 kg
Ordering Information
Shipping Weight 0.1 kg
Units per Delivery 1/1