text.skipToContent text.skipToNavigation

CTX24AD-932QRU

Centrix™ Module  24 port, LC duplex PC front facings, pinned, 2 MPO adapters, multimode (OM4), right side front facing MPO adapters, Universal polarity

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  -  70 °C    (-40 °F  -  158 °F    )
Design
Adapter Color Front Aqua
Cable Entry Direction Right front
Color Yellow
Cable Design
Polarity Universal
Design - Adapter
Adapter Style LC duplex
Dimensions
Height 13 mm
Width 318 mm
Depth 298 mm
Weight 11 kg
Ordering Information
Shipping Weight 0.8 kg
Units per Delivery 1/1