EDGE8™ 集成光缆模块
Connector Type A
Fiber Category
您可能还感兴趣
Products
| 产品编码 | Product Name | |
|---|---|---|
| ECM8-05E5-QEZB-003M | EDGE8® Port Breakout Module 8F, LC Duplex to 3 m LSZH™/FRNC Interconnect MTP® (pinned), 50 µm multimode (OM4), Type B | |
| ECM8-05E6-QEZA-003M | EDGE8® Port Breakout Module 8F, LC Duplex to 3 m LSZH™/FRNC Interconnect MTP® (non-pinned), 50 µm multimode (OM4), Type A | |
| ECM8-04E7-GEZB-003M | EDGE8® Port Breakout Module, 8 F, LC Duplex to 3 m LSZH/FRNC Interconnect MTP® (pinned), Bend-improved single-mode (OS2), Type B | |
| ECM8-04E8-GEZB-003M | EDGE8® Port Breakout Module 8F, LC Duplex to 3 m LSZH™/FRNC Interconnect MTP® (non-pinned), Bend-improved single-mode (OS2), Type B |