text.skipToContent text.skipToNavigation

Lightguide Distribution Center (LDC) Connector Panel, LGX Compatible

Corning offers a variety of connector panels and modules for use in LDC family connector housings and connector splice units. The panels are used with field-installable connectors or in applications where preconnectorized cables are routed directly to the LDC family housing.

Fiber Count 6
Fiber Category SM (OS2)
Panel Type LDC
Connector Configuration FC

Products

Product Number Product Name
LDC-CP1P-11 Lightguide Distribution Center (LDC) Connector Panel, LGX Compatible, FC adapters, 6 F, Single-mode (OS2)