SPTBD00001108L4003000
Bare Splitters (250 µm) 1x8
General Specifications
| Product Number | SPTBD00001108L4003000 |
| Product Type | Splitters |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Length | 40 mm |
| Height | 4 mm |
| Width | 4 mm |