

SPTBD00001132L4003000
Bare Splitters (250 µm) 1x32
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Length | 50 mm |
Height | 4 mm |
Width | 7 mm |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Length | 50 mm |
Height | 4 mm |
Width | 7 mm |