

SPT0N006C1116L1501509
Splitter Minimodule 1x16, Spliced Input, SC APC Output, 150 cm legs
Especificações gerais
Número do produto | SPT0N006C1116L1501509 |
Splitter Type | Modules |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -33 °C para 70 °C (-27.4 °F para 158 °F ) |
Design
Splitter input connector | SC APC |
Splitter output connector | SC APC |
Optical Specification - Hardware
Splitter Insertion Loss Max | 13.5 dB |
Splitter PDL (Polarization Dependent Loss) | 0.3 dB |
Splitter Uniformity | 1.1 dB |
Splitter Directivity | 55 dB |
Dimensions
Height | 4 mm |
Width | 12 mm |
Ordering Information
Units per Delivery | 1/1 |