text.skipToContent text.skipToNavigation

DFA6F1FDD1T1050F0P

Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok®  6F Stubbed Dielectric, 50f

Contact Distributor for Lead Time

General Specifications
Product Number DFA6F1FDD1T1050F0P
Product Type Evolv® Terminal
Environment Outdoor
Cable Type SST Flat Dielectric Drop
Fiber Category ITU-TG.652.D (OS2)
Packaging Individual Pack
Preconnectorized "Stubbed" Hardware Yes
Lockable No
Cable type stubbed SST Drop Cable
Mounting Type Handhole, Pedestal, Pole, Strand, Wall Mount 
Splice option No
Application FTTx 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  85 °C    (-40 °F  to  185 °F    )
Temperature Range, Storage -40 °C  to  85 °C    (-40 °F  to  185 °F    )
Design
Fiber Count 6
Input Fiber Count 6
Fiber Coloring Blue, Orange, Green, Brown, Slate, White
Fibers per Port 1
Number of single-fiber ports, SC APC connector 6
Housing Material Plastic
Polish APC
Housing Type Ruggedized Outdoor
Input Cable Type SST Flat Dielectric Drop
Locking Availability No
Sealing Type Welded
Housing Color Black
Product Family Evolv® Pushlok®
Number of Ports 6
Design - Adapter
Adapter Type Pushlok®
Mechanical Specifications
Cold Mate/Demate -40 °C (-40 °F)
Cable Length 50 ft
Specifications - Connector A
Connector Type Pushlok®
Housing Color Black
Polish APC
Housing Material Plastic
Endface Type SC APC
Insertion Loss, Max. 0.4 dB
Specifications - Connector B
Housing Color Black
Polish APC
Housing Material Plastic
Insertion Loss, Max. 0.35 dB
Dimensions
Length 13.4 cm
Height 15.4 cm
Width 3 cm
Ordering Information
Packaging Method Box
Shipping Weight 0.39 kg
Units per Delivery 1/1
Shipping Height 20 in
Shipping Width 20 in
Shipping Depth 5 in