S46998-A15-A25
Building Floor Terminal BFT Building Floor Terminal BFT
General Specifications
| Product Number | S46998-A15-A25 |
| Product Type | Terminals |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Adapter Type Front | SC APC |
Design - Adapter
| Adapter Type | Floor Terminal 48 SC APC |
Dimensions
| Height | 362 mm |
| Width | 335 mm |
| Depth | 102 mm |
| Weight | 1.1 kg |
Up to 48 SC adapter
Uncut cable installation possible
Up to 48 drop cable
Easy and fast to install
Indoor/Outdoor applications
Lockable