

MSF-F84848R43F-P
OptiSheath® MultiPort Flex Splitter Terminal OptiTap® in-line, 1x8 split, Single-mode (OS2), individual packaging
You might also be interested in
General Specifications
Product Number | MSF-F84848R43F-P |
Product Type | Terminals |
Environment | Outdoor |
Fiber Category | ClearCurve® ZBL |
Packaging | Individual Pack |
Termination | Both ends |
Application | Underground |
Technology | Pushlok |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Lockable | No |
Fiber Count | 8 |
Number of ports - cut | 8 |
Number of single-fiber ports, SC APC connector | 8 |
Housing Material | Plastic |
Number of Fibers in Input Cable | 8 |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Splitter Type | 1x8, no expansion port |
Specifications - Connector A
Connector Type | SC APC OptiTap® Inline Connector (female) |
Polish | APC |
Insertion Loss, Max. | 0.4 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Reflectance, Typical | ≤ -65 dB |
Specifications - Connector B
Connector Type | SC APC OptiTap® Inline Connector (female) |
Polish | APC |
Dimensions
Height | 119 mm |
Depth | 52 mm |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 762 mm |
Shipping Width | 762 mm |
Shipping Depth | 152 mm |
Low profile, small-form-factor multiport terminal
Reduces construction material cost by enabling smaller pedestals and vaults
OptiTap® Cable assembly connector ports in individual tails
Maximum flexibility when installing in congested pits which reduces need for remediation
Corning ClearCurve® bend-insensitive fiber
Ideal for tight bend deployments (5mm minimum bend radius)
Available with 1x4 or 1x8 splitter
Reduces distribution cable fiber count
Environmentally secure and rated to IP68
Eliminates the risk of moisture ingress