MOS-H444TD400FW-P
OptiSheath® MultiPort Splitter Terminal, 1x4, Single-Tube Cable, Toneable, Stubbed Single-mode (OS2), 400 ft
General Specifications
| Product Number | MOS-H444TD400FW-P |
| Product Type | Splitter multiport |
| Cable Type | SST Flat Toneable Drop |
| Fiber Category | Single-mode (OS2) |
| Packaging | Individual Pack |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Common Installations | Splitters meet applicable sections of GR-1209-CORE and GR-1221-CORE |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Lockable | No |
| Housing Material | Plastic |
| Number of Fibers in Input Cable | 4 |
Mechanical Specifications
| Cable Length | 122 m |
| Splitter Type | 1x4, no expansion port |
Specifications - Connector A
| Connector Type | No connector |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Reflectance, Typical | > 65 dB (optical return loss) |
Specifications - Connector B
| Connector Type | SC |
| Polish | APC |
| Reflectance, Typical | > 65 dB (optical return loss) |
Dimensions
| Height | 101 mm |
| Width | 147 mm |
| Depth | 381 mm |
| Weight | 5.81 kg |
Ordering Information
| Packaging Method | Reel |
| Units per Delivery | 1/1 |
| Shipping Height | 178 mm |
| Shipping Width | 846 mm |
| Shipping Depth | 846 mm |
OptiTap® Single-fiber Connector ports for customer drop terminations
Lower installation costs and faster customer connections
OptiTip® Multifiber Connector ports for preterminated OptiSheath® MultiPort Terminal connections
Lower initial deployment cost, greater design flexibility
Available with preterminated or non-connectorized stubs
Add terminals as needed to defer costs
Available with 1x4 or 1x8 splitter
Reduces distribution cable fiber count
Available with expansion port
Easily enables future growth
Factory-installed and -tested connectors
Reliability and quality assurance