

MF12-007796EU4SA00F
OptiSheath® Multiport Terminal, Stubbed, ALTOS® Cable Single-mode (OS2), 96 F, 1000 ft
General Specifications
Product Number | MF12-007796EU4SA00F |
Fiber Category | Single-mode (OS2) |
Environment | Outdoor |
Cable Type | Loose Tube |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | RDUP (RUS) Listed |
Design and Test Criteria | Telcordia GR-771-CORE, Issue 1 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Type | Single-mode |
Number of Ports | 8 |
Fibers per Port | 12 |
Mechanical Specifications
Nominal Outer Diameter | 14.1 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 22 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
Reflectance, Typical | > 65 dB (optical return loss) |
Specifications - Connector B
Reflectance, Typical | > 65 dB (optical return loss) |
Dimensions
Length | 1000 ft |
Height | 76 mm |
Width | 86 mm |
Depth | 312 mm |
Weight | 306 kg |
Ordering Information
Packaging Method | Reel |
Units per Delivery | 1/1 |
Shipping Height | 846 mm |
Shipping Width | 178 mm |
Shipping Depth | 846 mm |
Preconnectorized with OptiTip® multifiber adapters
Enables faster installation and easier moves, adds and changes
Factory-terminated
Eliminates need for field termination, improving reliability and speed of deployment
Configurable from 48-144 fibers, single-mode
Network flexibility
Environmentally robust
Reliable performance