B1M1774404EB4200FP
OptiSheath® UltraNAP™ Terminal, connectorized, 4 port Single-mode (OS2), 200 ft
通用规范
| 产品编码 | B1M1774404EB4200FP |
| EAN Code | 4056418173894 |
| Cable Type | SST Flat Dielectric Drop |
| Fiber Category | Single-mode (OS2) |
| Packaging | Individual Pack |
| Product Type | UNAP (UltraNAP™) |
| Preconnectorized "Stubbed" Hardware | Yes |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 认证和产品 | 美国农业部农村发展计划 |
| 设计和测试标准 | Telcordia GR-771-CORE, 第1期 |
环境条件
| 温度范围,操作 | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Fiber Count | 4 |
| Number of ports - cut | 4 |
| Number of single-fiber ports, SC APC connector | 4 |
| Number of multifiber (4-fiber) ports, MTP (pinned) connector | 2 |
机械特性
| Cable Length | 61 m |
Specifications - Connector A
| 连接器类型 | OptiTip® MT连接器 (不带导向针) |
| 插入损耗,典型 | ≤ 0.15 dB |
| 反射,典型的 | > 65 dB (光回损) |
Specifications - Connector B
| 反射,典型的 | > 65 dB (光回损) |
尺寸
| 高度 | 101 mm |
| 宽度 | 47 mm |
| 深度 | 381 mm |
| Weight | 3.5 kg |
订购信息
| 包装方法 | 盒 |
| 每次交付的单元数 | 1/1 |
| Shipping Height | 762 mm |
| Shipping Width | 762 mm |
| Shipping Depth | 152 mm |
OptiTap® Single-fiber Connector ports for customer drop terminations
Lower installation costs and faster customer connections
OptiTip® Multifiber Connector ports for preterminated OptiSheath® MultiPort Terminal connections
Lower initial deployment cost, greater design flexibility
Preconnectorized OptiTip® Multifiber Drop Cable stub connects to FlexNAP™ System
Eliminates field splicing and reduces installation time
Supplied with universal mounting bracket
No additional mounting brackets required
Factory-installed and -tested connectors
Reliability and quality assurance