text.skipToContent text.skipToNavigation

S46998-A2-R96

MAX Splice Cassette  SE Splice Tray for 12 heat-shrink splice protectors, pack of 3

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Maximum number of fibers 12
System MAX
Splice Tray Type MAX Splice Tray
Splice Protectors Type Heat Shrink
Dimensions
Height 10 mm
Width 155 mm
Depth 105 mm
Weight 0.1 kg
Ordering Information
Shipping Height 30 mm
Shipping Width 170 mm
Shipping Depth 115 mm
Units per Delivery 3/1