text.skipToContent text.skipToNavigation

Centrix™ WDM Cassette

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.

Weight Not Available
Dimensions (H x W x D) Not Available
Adapter Type SC APC

Produtos

Número do produto Nome do produto
CTX6C04VJ-ZZUT Centrix™ WDM Cassette, 4 quadplexers, 1310/1490, 1550, 1610, SC APC, 95/5 test port