text.skipToContent text.skipToNavigation

192ZR4-Y3F20DDE

ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armored Cables with Binderless FastAccess™ Technology  8x24 F, SMF-28® ULTRA, LT 2.3 HDPE, DIN VDE

通用规范
产品编码 192ZR4-Y3F20DDE
Cable Type Loose Tube
Environment Outdoor
Product Type Dielectric
Fiber Category SMF-28® Ultra fiber ITU-TG.652.D + ITU-TG.657.A1
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-BQ(ZN)2Y
Application Duct 
Cable geometry Round
Standards
Fiber Standards ITU-T G.652.D and ITU-T G.657.A1 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings IEC 60794-3-10 
Design and Test Criteria IEC 60794-3-10 
Waterblocking IEC 60794-1-2 F5
Environmental Conditions
Temperature Range, Installation -5 °C  -  50 °C    (23 °F  -  122 °F    )
Temperature Range, Operation -30 °C  -  70 °C    (-22 °F  -  158 °F    )
Temperature Range, Storage -40 °C  -  70 °C    (-40 °F  -  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year - ALTOS (R) Gel-Free FastAccess 8x24 E9U LT 2.3
Central Element GRP
Fiber Count 192
Buffer Tube Color Coding, Layer 1 Red, Green, Blue, Yellow, White, Slate, Brown, Violet
Outer Jacket Color Black
Outer Jacket Material High Density Polyethylene (HDPE)
Outer Jacket Nominal Thickness 1.1 mm
Buffer Tube Diameter 2.3 mm
Central Element Diameter 3.9 mm
Number of Active Tubes 8
Number of Filling Elements 0
Number of Tube Positions 8
Waterblocking material Water-swellable
Cable Marking Method Laser printing
Fiber Coloring Red, Green, Blue, Yellow, White, Slate, Brown, Violet, Aqua, Black, Orange, Rose
Fibers per Tube 24 
Color Code Standards DIN VDE
Mechanical Specifications
Crush Resistance 2200 N/10 cm
Max. Tensile Strength for Installation 2200 N
Min. Bend Radius Installation 214 mm
Min. Bend Radius Operation 107 mm
Nominal Outer Diameter 10.7 mm 
Optical Characteristics
Fiber Code Z
Performance Option Code 20
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Dimensions
Cable Weight 83 kg/km
Max. cable length per reel/drum 6000 m

Binderless FastAccess® Technology

Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Fully waterblocked loose tube all-dielectric gel-free design
Simple access and no clean up

Fibers/buffer tubes color coded to Telcordia-Bellcore

Easy identification of the individual tubes and fibres
Available with G.652.D and/or G.657.A1 fiber
Ready for any application
All-dielectric construction
Requires no grounding or bonding