text.skipToContent text.skipToNavigation

Fiber Optic Adapters

Corning offers a full line of factory- and field-installable adapters in a variety of mounting configurations to ensure compatibility with the housing, panel, outlet or faceplate being utilized. Supporting a variety of connector types, the adapters are ideal for cable assembly house and manufacturing environments and local area networks (LANs) at the workstation outlet.


Products

Product Number Product Name
ADP-DLC0-CCARC-CLS Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM4+/OM4/OM3), aqua
ADP-DLC0-CCARC-NLS Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM4+/OM4/OM3), aqua, no logo
ADP-DLC0-CCARF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), aqua
ADP-DLC0-CCBRC-CLS Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM2), black
ADP-DLC0-CCBRC-NLS Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM2), black, no logo
ADP-DLC0-CCBRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black
ADP-DLC0-CCBRF-NLS Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), black, no logo
ADP-DLC0-CCERF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), orange
ADP-DLC0-CCGRC-CLS Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, Single-mode (OS2), green
ADP-DLC0-CCGRC-NLS Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, Single-mode (OS2), green, no logo
ADP-DLC0-CCGRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), green
ADP-DLC0-CCKRC-CLS Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 62.5 µm multimode (OM1), beige
ADP-DLC0-CCKRC-NLS Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, 62.5 µm multimode (OM1), beige, no logo
ADP-DLC0-CCKRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), beige
ADP-DLC0-CCKRF-NLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), beige, no logo
ADP-DLC0-CCNRC-CLS Fiber Optic Adapter, LC Duplex, Reduced-Flange Mount, Ceramic Sleeve, Single-mode (OS2), blue
ADP-DLC0-CCNRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue
ADP-DLC0-CCNRF-NLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue, no logo
ADP-DLC0-CCPRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), rose
ADP-DLC0-CCRRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), red
ADP-DLC0-CCSRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), slate
ADP-DLC0-CCVRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), violet
ADP-DLC0-CCWRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), white
ADP-DLC0-CCYRF-CLS Fiber Optic Adapter, LC Duplex, Non Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), yellow
ADP-DSCS-CCBFL-NLS
ADP-E200-CCGFL-SPS
ADP-E200-CCGRF-SPS
ADP-E200-CCNRF-SPS
ADP-FC00-MCXDH-NLS
ADP-FC00-MMXSF-NLS
ADP-KDLC-CCARF-CLS
ADP-KDLC-CCARF-CLX
ADP-KDLC-CCBRF-CLS
ADP-KDLC-CCBRF-CLX
ADP-KDLC-CCERF-CLS
ADP-KDLC-CCERF-CLX
ADP-KDLC-CCGRF-CLS
ADP-KDLC-CCGRF-CLX
ADP-KDLC-CCKRF-CLS
ADP-KDLC-CCKRF-CLX
ADP-KDLC-CCNRF-CLS
ADP-KDLC-CCNRF-CLX
ADP-KDLC-CCPRF-CLS
ADP-KDLC-CCPRF-CLX
ADP-KDLC-CCRRF-CLS
ADP-KDLC-CCRRF-CLX
ADP-KDLC-CCSRF-CLS
ADP-KDLC-CCSRF-CLX
ADP-KDLC-CCVRF-CLS
ADP-KDLC-CCVRF-CLX
ADP-KDLC-CCWRF-CLS
ADP-KDLC-CCWRF-CLX
ADP-KDLC-CCYRF-CLS Fiber Optic Adapter, LC Duplex, Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), yellow
ADP-KDLC-CCYRF-CLX Fiber Optic Adapter, LC Duplex, Keyed/Non Keyed, Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), yellow
ADP-MTP0-CNAFL-CLS Adapter MTP®, composite housing, 50 µm multimode (OM3), aqua, flanged
ADP-MTP0-CNXRF-CLS Adapter MTP®, composite housing, 50 µm multimode (OM3), black, reduced flange
ADP-SC00-CCNFL-CLS Adapter SC, composite housing, ceramic insert, single-mode (OS2), blue, flanged with spring plate
ADP-SC00-CCNFL-NLS Adapter SC, composite housing, ceramic insert, Single-mode (OS2), blue, no logo
ADP-ST00-MCXTH-NLS Adapter ST, metal housing, ceramic insert, threaded, multimode/Single-mode (OM1/2/3/4, OS2), no logo
ADP-STSC-CCXFL-NLS Adapter ST/SC, composite housing, ceramic insert, multimode/Single-mode (OM1/2/3/4, OS2), black, no logo
ADP-STSC-MCXFL-NLS Adapter ST/SC, metal housing, ceramic insert, multimode/Single-mode (OM1/2/3/4, OS2), no logo