text.skipToContent text.skipToNavigation

Buffer Tube Fan-Out Kits, outdoor

Corning outdoor buffer tube fan-out kits allow for field installation of the connectors needed to terminate 6- and 12-fiber buffer tubes. Ideal for cross-connects, these kits provide the most compact, easy-to-install fan-out fiber optic solution, requiring no additional hardware to terminate tight-buffered cables. 

The 900-μm fan-out assembly is color coded to match the fiber color scheme. It is available in 6- or 12-fiber units in lengths of 25- or 47-in – the different lengths give installers the flexibility to accommodate a variety of hardware options.


Produkte

Produktnummer Produktname
FAN-BT24-01-ROC Buffer Tube Fan-Out Kit Outdoor, ROC™ Furcation Kit, outdoor, 1 F, 24 in
FAN-OD25-06 Buffer Tube Fan-Out Kit, outdoor, 6 F, 25-in legs
FAN-OD25-12 Buffer Tube Fan-Out Kit, outdoor, 12 F, 25-in legs
FAN-OD47-06 Buffer Tube Fan-Out Kit, outdoor, 6 F, 47-in legs
FAN-OD47-12 Buffer Tube Fan-Out Kit, outdoor, 12 F, 47-in Legs