TL-UCP
UniCam® High-Performance Installation Toolkit UniCam® high-performance connector installation tool with integrated continuity test set (CTS)
Allgemeine Spezifikation
Produktnummer | TL-UCP |
Product Type | Connector Tools and Toolkits |
Product Type | Connector Tools and Toolkits |
Compatibility | UniCam |
Technology | No-Epoxy/No-Polish |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
Package Contents | Installation tool, VFL adapter for LC |
Units per Delivery | 1/1 |
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time
Visual feedback signal (TKT-UNICAM-PFC)
Termination confirmation
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance