CTX-CAB-F2212PGLNN
Centrix™ Front Access Cabinet Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack
通用规范
| 产品编码 | CTX-CAB-F2212PGLNN |
| Product Type | Centrix™ |
| Access Type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Preterminated | 是 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Design
| Cable Entry Direction | Right |
尺寸
| 高度 | 2400 mm |
| 宽度 | 1200 mm |
| 深度 | 300 mm |
| Weight | 150 kg |
订购信息
| Shipping Weight | 170 kg |
| 高度单位 | 40 U |
| 每次交付的单元数 | 1/1 |
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)