



CTX-CAB-F2212PGRAN
Centrix™ Front Access Cabinet Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled
General Specifications
Product Number | CTX-CAB-F2212PGRAN |
Product Type | Centrix™ |
Access Type | Front access |
Mounting Type | Rack / Cabinet Solution |
Splice option | Yes |
Preterminated | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 2400 mm |
Weight | 150 kg |
Ordering Information
Shipping Weight | 170 kg |
Height Unit | 40 U |
Units per Delivery | 1/1 |
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated DUAL patch cord management for equipment IC's
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Assembled for fast deployment
5 cable strain relief plates included
20 numbered cable routing hubs included
Extendable to interconnect to up to 3 adjacent equipment racks in a 'QUAD configuration' using the Overlength Management cabinet
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4m)