CTX-CAB2F2218NNBNB
Centrix™ Front Access Cabinet Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, no walls, no doors, bottom channel, flat pack
General Specifications
| Product Number | CTX-CAB2F2218NNBNB |
| Product Type | Centrix™ |
| Type d'accès | Accès frontal |
| Type de montage | Montage en armoire |
| Option d'épissure | Oui |
| Preterminated | 是 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Design
| Cable Entry Direction | Side |
尺寸
| 高度 | 2400 mm |
| 宽度 | 1800 mm |
| 深度 | 300 mm |
| Weight | 90 kg |
订购信息
| 高度单位 | 80 U |
| Shipping Weight | 130 kg |
| 每次交付的单元数 | 1/1 |
Side-by-Side configuration
All front access
80 rack units
Supports 8.640 LC or 5.760 SC ports per cabinet on 0,54 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Flat pack for easy transport
10 cable strain relief plates included
20 numbered cable routing hubs included
Extendable to quad cabinet Cross-Connect with a single patch cord length (4 m)
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)