text.skipToContent text.skipToNavigation

CTX-S4U

Centrix™ Empty Housings  4U, for up to 12 Centrix cassettes

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 178 mm
Depth 254 mm
Weight 3.2 kg
Ordering Information
Height Unit 4 U
Units per Delivery 1/1
Shipping Height 500 mm
Shipping Width 520 mm
Shipping Depth 265 mm
Enables cable routing in both directions (left and right)
Quick mount feature for Centrix cabinets
300 mm depth for installation in telco cabinets
The Housing accepts 12 cassettes with up to 432 LC, 288 SC or 144 LSH single fibre ports or optical components (Splitter, WDM or Plug & Play™
Mounting brackets for 19" with mounting brackets for 19", 21" and 23 inch cabinets can be ordered optionally.