CX4U8P24-B3-2RH000
Centrix™ Splice Housing 4U, 12 Cassettes each with 24 LC APC adapters and SM Pigtails, 250 µm standard SM Pigtails, total of 288 F
通用规范
| 产品编码 | CX4U8P24-B3-2RH000 |
| Product Type | Housings |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Number of ports - cut | 288 |
| Pigtail Type | 900 µm |
| Number of Ports | 288 |
Specifications - Connector A
| Connector Type | LC |
| Polish | APC |
Dimensions
| Height | 178 cm |
| Width | 52.1 cm |
| Depth | 305 cm |
| Weight | 10.4 kg |
Ordering Information
| Height Unit | 4 U |
| Shipping Weight | 11.8 kg |
| Shipping Height | 282 cm |
| Shipping Width | 55.9 cm |
| Shipping Depth | 422 cm |
| Units per Delivery | 1/1 |