XD-02U-PT
EDGE™ Housing-XD 02U Pigtailed Housing
General Specifications
| Product Number | XD-02U-PT |
| Product Type | Housings |
| Environment | Indoor |
| Access Type | Front and rear access fixed |
| Mounting Type | Rack-mount |
| Splice option | Yes |
| 应用 | 数据中心 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Design
| Lockable | No |
| Input Fiber Count | 288 |
| Maximum Tray Count (SC) | 1 |
| Housing Material | Powder-coated metal and Polycarbonate Tray |
| Mass Fusion Splice Capacity | 24 |
| Maximum Fiber Capacity | 288 |
| Maximum cable number in basic unit with accessories | 2 |
| Number of Cable Entries | 2 |
| Number of Doors | 2 |
| Cable entry type | Grommeted Slot |
| Number of pigtails | 288 |
| Pigtail Length | 4.85 m |
| Adapter Color Front | Blue |
| Cable Entry Direction | Top / Bottom / Left / Right |
| Color | Black |
| Pigtail Type | Ribbon |
| Splice Protectors Type | Ribbon Splice Protectors |
| Number of Adapters | 144 |
| Number of Splice Protectors | 25 |
| Number of Ports | 288 |
Design - Adapter
| Housing Color | Black |
| Shuttered adapter | Yes |
| Adapter Type | LC duplex |
Connector Specs
| 研磨 | UPC |
| 配线箱颜色 | 蓝色 |
| 配线箱材料 | 复合材料 |
| 插芯材料 | 氧化锆 |
Specifications - Connector B
| 连接器类型 | LC |
| 研磨 | PC |
尺寸
| 高度 | 87 mm |
| 宽度 | 468 mm |
| 深度 | 591 mm |
订购信息
| 包装内容物 | EDGE 2U XD Housing, 2x144F LC-D UPC Ribbon Pigtail Assemblies prepared for splicing, 1x 288F Splice tray, 1x Break out Box, All needed accessories to install ribbon/rocket ribbon cable |
| Shipping Weight | 10.6 kg |
| Shipping Height | 192 mm |
| Shipping Width | 537 mm |
| Shipping Depth | 668 mm |
| 每次交付的单元数 | 1/1 |