General Specifications
Product Number | WCHE-02P |
EAN Code | 4042673697169 |
Access Type | Front access fixed |
Mounting Type | Wall-Mountable |
Application | Field Connectorization |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Material | Metal |
Cable entry type | Grommeted Slot |
Connector Specs
Housing Color | Black |
Dimensions
Height | 235 mm |
Width | 332 mm |
Depth | 82 mm |
Weight | 3 kg |
Ordering Information
Shipping Weight | 4.2 kg |
Units per Delivery | 1/1 |
Shipping Height | 180 mm |
Shipping Width | 380 mm |
Shipping Depth | 250 mm |