text.skipToContent text.skipToNavigation

FDC-CABLE-GRND

Armored Cable Grounding Kits  Contains armored grounding clip and ground strap

Typische Lieferzeit: 28 Tag(e) Die tatsächliche Lieferzeit wird nach Erhalt der Bestellung bestätigt.
Allgemeine Spezifikation
Produktnummer FDC-CABLE-GRND
Product Type Centrix™
Accessory Type CCH
Mounting Type Rack-mount 
Application Central Office,  Carrier Networks,  Fiber to the Premises 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Connector Type SC
Cable Entry Direction Rear
Housing Type Rack-Mountable Hardware
Connector Specs
Polish UPC
Dimensions
Weight 1 kg
Ordering Information
Units per Delivery 1/1