



CX172P24-3C-2RH000
Centrix™ loaded housing 1U, 3 cassettes, 24xSC/UPC adapters + SF pigtails, 72 ports, HS
General Specifications
Product Number | CX172P24-3C-2RH000 |
EAN Code | 4056418136691 |
Product Type | Centrix™ |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Pigtail Type | 900 µm |
Number of Ports | 72 |
Specifications - Connector A
Connector Type | SC |
Polish | UPC |
Specifications - Connector B
Connector Type | SC |
Polish | UPC |
Dimensions
Height | 45 mm |
Width | 340 mm |
Depth | 290 mm |
Weight | 3.5 kg |
Ordering Information
Shipping Weight | 4 kg |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Shipping Height | 45 mm |
Shipping Width | 340 mm |
Shipping Depth | 290 mm |