MTB-0644FD010FW-P
OptiSheath® MultiPort Terminal with OptiTip® Jumper, 6 port Single-mode (OS2), 10 ft
General Specifications
| Product Number | MTB-0644FD010FW-P |
| Product Type | MultiPorts |
| Cable Type | SST Flat Dielectric Drop |
| Fiber Category | Single-mode (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | Yes |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Lockable | No |
| Fiber Count | 6 |
| Number of ports - cut | 6 |
| Housing Material | Plastic |
| Number of Fibers in Input Cable | 6 |
Mechanical Specifications
| Cable Length | 10 ft |
Specifications - Connector A
| Connector Type | SC |
| Polish | APC |
| Insertion Loss, Typical | ≤ 0.35 dB |
| Reflectance, Typical | > 65 dB |
Specifications - Connector B
| Connector Type | SC |
| Polish | APC |
Dimensions
| Height | 76 mm |
| Width | 86 mm |
| Depth | 312 mm |
| Weight | 0.91 kg |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
| Shipping Height | 762 mm |
| Shipping Width | 762 mm |
| Shipping Depth | 152 mm |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices