text.skipToContent text.skipToNavigation

EDGE™ 适配器面板,MTP®

EDGE™ MTP®适配器面板提供简单的界面匹配MTP连接器。用于连接MTP主干光缆到MTP延伸主干光缆,MTP主干光缆到分支跳线和40G多模网络中连接MTP主干光缆到40G跳线。
Fiber Count
Number of Adapters per Panel
Adapter Housing Color
También le puede interesar

Productos

Número del producto Nombre del producto
EDGE-CP48-E3 EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3)
EDGE-CP24-90 EDGE™ Adapter Panel, 24 F, 2X MTP® shuttered, Bend-improved single-mode (OS2)
EDGE-CP48-90 EDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, single-mode (OS2)
EDGE-CP24-Q6 EDGE™ Adapter Panel, MTP®, 24 F, 50 µm multimode (OM4), violet
EDGE-CP48-Q6 EDGE™ Adapter Panel, MTP®, 48 F, 50 µm multimode (OM4), violet
EDGE-CP24-E3 EDGE™ Panel, 24 F, 2X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3)