ADP-DLC0-CCBRC-NLS
Fiber Optic Adapters Reduced-Flange Mount, Ceramic Sleeve, 50 µm multimode (OM2), black, no logo
通用规范
| 产品编码 | ADP-DLC0-CCBRC-NLS |
| Product Type | Fiber Optic Adapters |
| Fiber Category | 50 µm MM (OM2) |
| Product Type | Fiber Optic Adapters |
| Corning Logo | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA/EIA-604-10 |
Design - Adapter
| Housing Color | Black |
| Housing Material | Composite |
| Adapter Style | Standard |
| Adapter Type | LC duplex |
| Insert | Ceramic |
Ordering Information
| Packaging | Bulk Pack |
| Units per Delivery | 50/1 |