text.skipToContent text.skipToNavigation

ADP-DLC0-CCNRF-NLS

Fiber Optic Adapters  Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), blue, no logo

Contact Distributor for Lead Time

General Specifications
Product Number ADP-DLC0-CCNRF-NLS
Mounting Type Reduced flanged 
General Specifications
Product Number ADP-DLC0-CCNRF-NLS
Fiber Category Single-mode (OS2)
Product Type Fiber Optic Adapters
Corning Logo No
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design - Adapter
Housing Color Blue
Housing Material Composite
Adapter Style Standard
Adapter Type LC duplex
Insert Ceramic
Ordering Information
Packaging Bulk Pack
Units per Delivery 50/1